??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1064560000 - WAH 70 BE
Bill of material
Weidmueller 1064560000
Preview
Product number of the Manufacturer
1064560000
Manufacturer Type Description
WAH 70 BE
Short Description
Terminal cover, Polyamide 66, beige, Height: 85 mm, Width: 31 mm, Depth: 29.9 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190174736
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.009 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models