??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1064363 - SOL-SC-3ST-0-DC-1MPPT-1001EQ
Bill of material
PHOENIX CONTACT 1064363
Product number of the Manufacturer
1064363
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 3 strings. With surge protection (type 1/2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
Manufacturer Type Description
SOL-SC-3ST-0-DC-1MPPT-1001EQ
Preview
International product number
4055626720487
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
width
180 mm
height
180 mm
depth
111 mm
GTIN
4055626720487
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 3 strings. With surge protection (type 1/2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
Product type
SOL-SC-3ST-0-DC-1MPPT-1001EQ
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part