??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1064290000 - VSSC6 CLFG60VAC/DC0.5A
Bill of material
Weidmueller 1064290000
Preview
Product number of the Manufacturer
1064290000
Manufacturer Type Description
VSSC6 CLFG60VAC/DC0.5A
Short Description
Surge voltage arrester (data networks/MCR-technology) Surge protection for measurement and control, analogue, Number of signals: 1, AC/DC, 60 V, 85 V, 500 mA, Terminal
Long Description
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
GTIN
4032248829651
Manufacturer Name
Weidmueller Group
nominal load current
500 A
nominal voltage (at AC)
60 V
nominal voltage (at DC)
85 V
Assembly type
Miscellaneous
Mass
0.041 kg
customs tariff number (TARIC)
85363010
Country of customs tariff number
Germany
URL
URL
미리보기
3D
2D
CAD모델 다운로드