??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1063340 - UW 50-POT/S-IB/IB
Bill of material
PHOENIX CONTACT 1063340
Product number of the Manufacturer
1063340
Short Description
Panel feed-through terminal block
Long Description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 150 A, connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm
Manufacturer Type Description
UW 50-POT/S-IB/IB
Preview
International product number
4055626719412
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
material of insulation
Polyamide
Width of spacing
18.800 mm
net weight
0.002 kg
Pole number
1
GTIN
4055626719412
Manufacturer product designation
Panel feed-through terminal block
Manufacturer product description
Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 150 A, connection direction of the conductor to plug-in direction: 0 °, width: 18.8 mm
Manufacturer product family
UW 50-POT
Product type
UW 50-POT/S-IB/IB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част