??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Gühring
Description
1063 - DIN 371~ C GEWINDEBOHRER
Bill of material
1063 6.350
Item ID
Item Description
C GEWINDEBOHRER
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
PM HSS-E
Standard Number
Thread Form Type
UNJC
Thread Diameter Inch
Inch
Thread Number
Thread Diameter Fractional
Thread Pitch
mm
Threads per Inch
Thread Tolerance Class
3BX
Wrench Size
mm
Thread Length
mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
R
Weight
kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E-PM
Coolant Exit Style Code
0
Coating
TICN
Tool Style Code
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models