??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1062670000 - WQV 6/6
Bill of material
Weidmueller 1062670000
Preview
Product number of the Manufacturer
1062670000
Manufacturer Type Description
WQV 6/6
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 6, Pitch in mm: 8.00, Insulated: Yes, 57 A, yellow
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190261771
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
8 mm
rated current
57 A
Number of bridged terminals
6
color
yellow
Design
Cross connector
Insulation present
Yes
Assembly type
screwable
Mass
0.010 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models