??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1062645 - C-ME 4/1
Bill of material
PHOENIX CONTACT 1062645
Product number of the Manufacturer
1062645
Short Description
Operating lever
Long Description
Operating lever, length: 5.2 mm, width: 6 mm, height: 23.8 mm, number of positions: 1, color: orange
Manufacturer Type Description
C-ME 4/1
Preview
International product number
4055626718446
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626718446
Manufacturer product designation
Operating lever
Manufacturer product description
Operating lever, for switching test disconnect terminal blocks on and off
Product type
C-ME 4/1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част