??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1062120000 - WTL 6/3/STB BL
Bill of material
Weidmueller 1062120000
Preview
Product number of the Manufacturer
1062120000
Manufacturer Type Description
WTL 6/3/STB BL
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 500 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4032248813018
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
10 mm²
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
41 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
41 A
Power loss, static, current-independent [Pls]
1.310 W
color
beige
Design of longitudinal or transverse separation
gliding
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Integrated test connector present
Yes
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.034 kg
depth
64 mm
height
87.175 mm
width
7.89 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models