??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1060883-1
Bill of material
1060883-1
Part Number
1060883-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1060883-1
TE Internal Description
5834 7388 10,OSX CABLE JACK
Alias #
5834-7388-10
RF Interface
MCX
RF Connector Style
Jack
Compatible with RF Cable Type
RG 188, RG 316
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Material Finish
Plated
Body Plating Material
Nickel
Body Shape
Circular
Ferrule Material
Copper
Ferrule Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
RF Connector Center Contact Plating Thickness
1397 uin
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Snap-On
Connector Mounting Type
Panel
Detent
Without
Product Length
16.8 mm [ .661 in ]
RF Connector Mated Outer Diameter
4.83 mm [ .19 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
6 GHz
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Lockwasher Material
Phosphor Bronze
Previews
3D
2D
Download CAD models