??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1060221-1
Bill of material
1060221-1
Part Number
1060221-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1060221-1
TE Internal Description
5031 5014 09
Alias #
5031-5014-09
RF Interface
SMC
RF Connector Style
Plug
Compatible with RF Cable Type
RG 174, RG 188, RG 316
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Material Finish
Plated
Body Plating Material
Gold
Body Shape
Circular
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Detent
Without
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Operating Temperature Range
-65 - 85 C [ -85 - 185 F ]
Operating Frequency
10 GHz
Packaging Method
Carton
Dielectric Material
PTFE Fluorocarbon
Coupling Nut Base Material
Brass
Previews
3D
2D
Download CAD models