??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1059928-1
Bill of material
1059928-1
Part Number
1059928-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1059928-1
TE Internal Description
ADAPTER, OSSP JACK TO SMA JACK
Alias #
4780-2240-02
Side A Interface
SMA
Side A Gender
Jack
Side B Interface
OSSP
Side B Gender
Jack
Connector System
Cable-to-Cable
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Impedance
50 Ohm
Body Style
Straight
Body Material
Stainless Steel
RF Connector Center Contact Material
Beryllium Copper
RF Connector Center Contact Plating Material
Gold
Connector Mounting Type
Cable Mount (Free-Hanging)
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Circuit Application
Signal
Dielectric Material
PTFE Fluorocarbon
Previews
3D
2D
Сваляне на CAD модели