??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1059903-1
Bill of material
1059903-1
Part Number
1059903-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1059903-1
TE Internal Description
4757 5006 02
Alias #
4757-5006-02
RF Interface
OSSP
RF Connector Style
Plug
Sealable
No
Connector Seal Type
Interfacial Seal
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Coupling Mechanism
Push-On
Connector Mounting Type
Panel
RF Contact Captivation Method
Epoxy
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
5.334 mm [ .21 in ] Approximate
Panel Thickness
6.35 mm [ .25 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
28 GHz
Packaging Method
Package
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models