??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1059850000 - THM GEW 18/9 GE
Bill of material
Weidmueller 1059850000
Preview
Product number of the Manufacturer
1059850000
Manufacturer Type Description
THM GEW 18/9 GE
Short Description
Device marking, Self-adhesive, 18 mm, Cotton fabric, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248808274
Manufacturer Name
Weidmueller Group
material
cotton
Combustibility class
V0
Without halogens
Yes
Mass
0.629 kg
depth
0.15 mm
height
9 mm
width
18 mm
customs tariff number (TARIC)
39199080
URL
URL
预览
3D
2D
下载CAD模型