??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1059820000 - THM GEW 18/6 WS
Bill of material
Weidmueller 1059820000
Preview
Product number of the Manufacturer
1059820000
Manufacturer Type Description
THM GEW 18/6 WS
Short Description
Device marking, Self-adhesive, 18 mm, Cotton fabric, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248808236
Manufacturer Name
Weidmueller Group
material
cotton
Combustibility class
V0
Without halogens
Yes
Mass
0.504 kg
depth
0.15 mm
height
6.5 mm
width
18 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models