??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1059657-1
Bill of material
1059657-1
Part Number
1059657-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1059657-1
TE Internal Description
4558 5009 02,OSP PANEL JACK
Alias #
4558-5009-02
RF Interface
OSP
RF Connector Style
Jack
Sealable
No
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Panel Mount Feature Type
Threads
RF Connector Coupling Mechanism
Push-On
Connector Mounting Type
Panel
RF Contact Captivation Method
Epoxy
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Panel Thickness
6.35 mm [ .25 in ] Recommended
Pin Diameter
.5 mm [ .020 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models