??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1059634-1
Bill of material
1059634-1
Part Number
1059634-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1059634-1
TE Internal Description
4557 5328 02
RF Interface
OSP
RF Connector Style
Plug
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Connector Seal Type
O-Ring
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Panel Mount Feature Type
Threads
RF Connector Coupling Mechanism
Push-On
Connector Mounting Type
Panel
RF Contact Captivation Method
Epoxy
Detent
Without
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Carton
Dielectric Material
TFE Fluorocarbon
Comment
Field replaceable.
Previews
3D
2D
Download CAD models