??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1059563-1
Bill of material
1059563-1
Part Number
1059563-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1059563-1
TE Internal Description
4551 1201 02
Alias #
4551-1201-02
RF Interface
OSP
RF Connector Style
Plug
Connector System
Cable-to-Panel
Sealable
Yes
Connector Seal Type
O-Ring
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Panel Mount Feature Type
Flange
RF Connector Coupling Mechanism
Push-On
Connector Mounting Type
Panel
RF Contact Captivation Method
Epoxy
Detent
Without
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Carton
Dielectric Material
TFE Fluorocarbon
Number of Panel Mounting Holes
4
Previews
3D
2D
Download CAD models