??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
105925 - UDI 25X 75
Bill of material
105925
Art.-Nr.
105925
SHORTNAME
UDI 25X 75
Article Name
INDUSTRIAL DECK UDI 25X75
Article Description
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
250 mm
WIDTH
750 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
5.52 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Previews
3D
Dimension
2D
Download CAD models