??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1059063-1
Bill of material
1059063-1
Part Number
1059063-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1059063-1
TE Internal Description
4037 7196 00
Alias #
4037-7196-00
RF Interface
OSMM
RF Connector Style
Plug
Compatible with RF Cable Type
RG-196
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
O-Ring
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
Ferrule Material
Copper Alloy
Ferrule Plating Material
Gold over Copper
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
RF Contact Captivation Method
Epoxy
RF Connector Mated Outer Diameter
5.49 mm [ .216 in ] Approximate
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
PTFE
Additional Features
Shrink Tubing
Coupling Nut Base Material
Stainless Steel
Gasket Material
Silicone Rubber
Coupling Nut Plating Material
Gold over Nickel
Previews
3D
2D
Download CAD models