??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1057783 - NBC-M12MRY/2,0-94H/M12FRY
Bill of material
PHOENIX CONTACT 1057783
Product number of the Manufacturer
1057783
Short Description
Hybrid cable
Long Description
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug angled M12 / IP65/IP67, coding: Y, on Socket angled M12 / IP65/IP67, coding: Y, cable length: 2 m, Power with Ethernet (PWE)
Manufacturer Type Description
NBC-M12MRY/2,0-94H/M12FRY
Preview
International product number
4055626702223
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
diameter
8.800 mm
Application standards
IEC 61076-2-113
certificate/approval
cULus Listed
Pole number
8
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
Y-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
6 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-30 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
8
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.150 mm^2
Conductor cross section (AWG), max.
26
Coding
Y-coded
Torsion-resistant
No
Hybrid cable
Yes
Length of the preassembled line
2 m
Category (capacity)
Ethernet hybrid
GTIN
4055626702223
Manufacturer product designation
Hybrid cable
Product type
NBC-M12MRY/2,0-94H/M12FRY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models