??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1057374-1
Bill of material
1057374-1
Part Number
1057374-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1057374-1
TE Internal Description
3082 0000 00
Alias #
3082-0000-00
RF Connector Type
N Series
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
LightningEMP Protection
None
Isolated Ground
No
Grade
Commercial
Number of Positions
1
Impedance
50 Ohm
Body Style
Straight
Body Material
Stainless Steel
Body Insulation
Without
RF Connector Center Contact Material
Beryllium Copper
RF Connector Center Contact Plating Material
Gold
Connector Mounting Type
Bulkhead
Coupling Nut Material
Stainless Steel
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Circuit Application
Power & Signal
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Previews
3D
2D
Stáhnout CAD model