??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1057278 - SAC-5P-M12MS/1,0-28X/M12FS OD
Bill of material
PHOENIX CONTACT 1057278
Product number of the Manufacturer
1057278
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PE-X halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 1 m, for outdoor applications, with high-grade steel knurl
Manufacturer Type Description
SAC-5P-M12MS/1,0-28X/M12FS OD
Preview
International product number
4055626698687
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
degree of protection
IP65
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
certificate/approval
EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
No
Status display present
No
Areas of application for signal and data transmission
External areas
Material of the cable mantle
PE-X
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-15 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
Stainless steel
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.500 mm^2
Radial networked
Yes
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626698687
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PE-X halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 1 m, for outdoor applications, with high-grade steel knurl
Product type
SAC-5P-M12MS/1,0-28X/M12FS OD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част