??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1056837 - HV M8/1 NFF
Bill of material
PHOENIX CONTACT 1056837
Product number of the Manufacturer
1056837
Short Description
High Current Connectors
Long Description
High Current Connectors, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 50 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
HV M8/1 NFF
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
64 mm
International product number
4055626697840
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
49
rated voltage
1000 V
Rated current [In] for the power loss specification
150 A
rated current
150 A
Number of contact points per level
1
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
4.730 W
Width of spacing
21 mm
height at lowest possible mounting
64.000 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.056728 kg
GTIN
4055626697840
Manufacturer product designation
High Current Connectors
Manufacturer product description
High Current Connectors, nom. voltage: 1000 V, nominal current: 150 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 50 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
HV M8/1 NFF
URI of the product
http://www.phoenixcontact.com/product/1056837
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели