??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1056245-1
Bill of material
1056245-1
Part Number
1056245-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1056245-1
TE Internal Description
2704 7941 00
Alias #
2704-7941-00
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Jack
Compatible with RF Cable Type
RG 402 Semi-Rigid
Connector System
Cable-to-Panel
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
O-Ring
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Solder
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Bulkhead
Detent
Without
Panel Attachment Style
Rear Mount
Product Length
15.9 mm [ .625 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Operating Frequency
27 GHz
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Lockwasher Material
Stainless Steel
Previews
3D
2D
Download CAD models