??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1055643 - HV M6/2 NFF
Bill of material
PHOENIX CONTACT 1055643
Product number of the Manufacturer
1055643
Short Description
High Current Connectors
Long Description
High Current Connectors, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 35 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
HV M6/2 NFF
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
64 mm
International product number
4055626693415
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
125 A
rated current
125 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
4.060 W
Width of spacing
16 mm
height at lowest possible mounting
64.000 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.079532 kg
GTIN
4055626693415
Manufacturer product designation
High Current Connectors
Manufacturer product description
High Current Connectors, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 35 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
HV M6/2 NFF
URI of the product
http://www.phoenixcontact.com/product/1055643
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models