??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1055472 - SAC-5P- 2,0-811/M12FR-3LR
Bill of material
PHOENIX CONTACT 1055472
Product number of the Manufacturer
1055472
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, free cable end, on Socket angled M12, coding: A, with 3 LEDs, cable length: 2 m
Manufacturer Type Description
SAC-5P- 2,0-811/M12FR-3LR
International product number
4063151059903
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
24 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed, EAC
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
Yes
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
orange RAL 2003
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151059903
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, free cable end, on Socket angled M12, coding: A, with 3 LEDs, cable length: 2 m
Product type
SAC-5P- 2,0-811/M12FR-3LR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part