??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1055-04 - One-gang box
Bill of material
1055-04
Order number
1055-04
EAN-Code
4013456110502
Designation
One-gang box
Level of Details
Depth
46 mm
Installation opening
60 mm
Conduit entries M20
3 mm
Conduit entries M25
2
Combination conduit entries M20/25
2
Data Sheet
HTML (Online)
Infotext
UP-PLUS, the new generation of flush-mounting installation with the innovative combination connection piece for quick and non-distorting combinations. With variable conduit entry for M20/M25 conduits and large installation space. · Variable combination connection piece for conduits up to M25 · Flexible for screw and claw fixing of the accessories· More installation space· High torsional strength, guaranteed standard distance of 71 mm for combinations
Previews
3D
Dimension
2D
Download CAD models