??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1054735 - PTPOWER 185 3L-F
Bill of material
PHOENIX CONTACT 1054735
Product number of the Manufacturer
1054735
Short Description
High-current terminal block
Long Description
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 309 A, connection method: PowerTurn connection, 1 level, cross section: 95 mm² - 185 mm², mounting type: direct screw connection, color: gray
Manufacturer Type Description
PTPOWER 185 3L-F
Preview
International product number
4055626691329
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
1000 V
Rated current [In] for the power loss specification
309 A
Min. line cross section, rigid
95 mm^2
rated current
309 A
Number of contact points per level
6
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Plug terminal connection
Connection type 2
Plug terminal connection
min. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
Power loss per pole, current-dependent [PlIp]
9.550 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
75 mm
height at lowest possible mounting
108.300 mm
color
Grey
length
150 mm
net weight
1.038 kg
Max. line cross section, flexible
185 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
150 mm^2
Max. line cross section, rigid
185 mm^2
Min. line cross section, flexible
95 mm^2
GTIN
4055626691329
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, Blocked, nom. voltage: 1000 V, nominal current: 309 A, connection method: PowerTurn connection, 1 level, cross section: 95 mm² - 185 mm², mounting type: direct screw connection, color: gray
Product type
PTPOWER 185 3L-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models