??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1054542 - VS-FP-SD-D-RJ456A-BUBU
Bill of material
PHOENIX CONTACT 1054542
Product number of the Manufacturer
1054542
Short Description
Front plate
Long Description
Front plate, number of positions: 8, CAT6A, material: PBT, connection method: Spring-cage connection
Manufacturer Type Description
VS-FP-SD-D-RJ456A-BUBU
Preview
International product number
4055626690438
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
50.700 mm
height
43 mm
material
Plastic
Surface
not relevant
GTIN
4055626690438
Manufacturer product designation
Front plate
Manufacturer product description
Grounding contact socket, plastic, for Germany, including RJ45 gender changer (female/female, shielded), CAT6A
Product type
VS-FP-SD-D-RJ456A-BUBU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
LV
Deeplink
Deeplink
Previews
3D
2D
Download CAD models