??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1054341 - SAC-8PY-M/2XF BK 3-PSR
Bill of material
PHOENIX CONTACT 1054341
Product number of the Manufacturer
1054341
Short Description
Y distributor
Long Description
Y distributor for PSR-CT series RFID transponder switches, M12 male/female, 5- and 8-pos., for signal contact feedback to the PLC
Manufacturer Type Description
SAC-8PY-M/2XF BK 3-PSR
Preview
International product number
4055626702506
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
48
rated voltage
30 V
rated current
2 A
Application standards
IEC 61076-2-101
Combustibility class
HB
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC
net weight
0.033 kg
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
90 °C
Material of the contact coat
Nickel/gold
Degree of soiling
1
material of housing
TPU, hardly inflammable, self-extinguishing
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
zinc die-cast
Sensor/actuator adapter design
Y adapter
GTIN
4055626702506
Manufacturer product designation
Y distributor
Manufacturer product description
Y distributor for PSR-CT series RFID transponder switches, M12 male/female, 5- and 8-pos., for signal contact feedback to the PLC
Product type
SAC-8PY-M/2XF BK 3-PSR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part