??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1054098 - NBC-M12MRX/10,0-94F/R4AC
Bill of material
PHOENIX CONTACT 1054098
Product number of the Manufacturer
1054098
Short Description
Network cable
Long Description
Network cable, Ethernet CAT6A CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug angled M12, coding: X, on Plug straight RJ45 / IP20
Manufacturer Type Description
NBC-M12MRX/10,0-94F/R4AC
International product number
4055626686448
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
not available
certificate/approval
cULus Listed
Pole number
8
Without halogens
No
Coding (head 1)
X-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
0.500 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
X - data
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
Ethernet
Thickness of insulation
0.650 mm
GTIN
4055626686448
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT6A CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug angled M12, coding: X, on Plug straight RJ45 / IP20
Product type
NBC-M12MRX/10,0-94F/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models