??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1053563 - FUSE/TE5/3.15A/T-10PCS
Bill of material
PHOENIX CONTACT 1053563
Product number of the Manufacturer
1053563
Short Description
Fuse set
Long Description
Fuse set, number: 10 Pcs., nominal current: 3.15 A, tripping characteristic: slow-blow (T)
Manufacturer Type Description
FUSE/TE5/3.15A/T-10PCS
Preview
International product number
4055626678450
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Rated current [In] for the power loss specification
3.150 A
Power loss per pole, current-dependent [PlIp]
1.200 W
net weight
0.010 kg
Nominal current
3.150 A
release characteristic
time-lag
GTIN
4055626678450
Manufacturer product designation
Fuse set
Manufacturer product description
Fuse set, number: 10 Pcs., nominal current: 3.15 A, tripping characteristic: slow-blow (T)
Product type
FUSE/TE5/3.15A/T-10PCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。