??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1053499 - TM-RIBBON 25 BK 102
Bill of material
PHOENIX CONTACT 1053499
Product number of the Manufacturer
1053499
Short Description
Ink ribbon
Long Description
Ink ribbon, for printing WMS-OT/WMS-2 HF... materials, width: 25 mm, color: black
Manufacturer Type Description
TM-RIBBON 25 BK 102
Preview
International product number
4055626685717
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626685717
Manufacturer product designation
Ink ribbon
Manufacturer product description
Ink ribbon, for printing WMS-OT/WMS-2 HF... materials, width: 25 mm, color: black
Product type
TM-RIBBON 25 BK 102
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
96121010
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat