??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1053423-1
Bill of material
1053423-1
Part Number
1053423-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1053423-1
TE Internal Description
2066 8001 92
Mil-Spec
M835176-31001
Alias #
2066-8001-92
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Jack
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
1.5 mm [ .06 in ]
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Board Mount
RF Contact Captivation Method
None
Panel Attachment Style
Rear Mount
Product Length
9.53 mm [ .375 in ]
RF Connector Mated Outer Diameter
8.99 mm [ .354 in ] Approximate
Height Above PC Board
9.5 mm [ .375 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
PTFE
Number of Panel Mounting Holes
8
Comment
Turret length 1.50 [.060]
Previews
3D
2D
Download CAD models