??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1053260000 - WQV 16/2
Bill of material
Weidmueller 1053260000
Preview
Product number of the Manufacturer
1053260000
Manufacturer Type Description
WQV 16/2
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 2, Pitch in mm: 11.90, Insulated: Yes, 101 A, yellow
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190036553
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
11.900 mm
rated current
101 A
Number of bridged terminals
2
color
yellow
Design
Cross connector
Insulation present
Yes
Assembly type
screwable
Mass
0.007 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models