??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1053254-1
Bill of material
1053254-1
Part Number
1053254-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1053254-1
TE Internal Description
2058 5278 00 SMA FEEDTHRU JACK, SEALED
Alias #
2058-5278-00
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Jack
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Connector Seal Type
Hermetic
Number of Positions
1
PCB Mount Orientation
Edge
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Printed Circuit Board
Through Hole - Solder
Panel Mount Feature Type
Threads
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Panel Attachment Style
Front Mount
Product Length
14.58 mm [ .574 in ]
RF Connector Mated Outer Diameter
8.99 mm [ .354 in ] Approximate
Panel Thickness
6.35 mm [ .25 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
26.5 GHz
Packaging Method
Package
Dielectric Material
PTFE
Coupling Nut Base Material
Stainless Steel
Gasket Material
Silver Plated Steel
Coupling Nut Plating Material
Gold
Comment
Hermetically Sealed
Previews
3D
2D
Pobierz modele CAD