??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1053097 - EV-T1G3K-1AC32A-7,5M6,0ESBK01
Bill of material
PHOENIX CONTACT 1053097
Product number of the Manufacturer
1053097
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, with locking option for padlock, Type 1, IEC 62196-2, SAE J1772, housing: black, gray, PHOENIX CONTACT logo, cable: 7.5 m, black, straight, NOTE: Cable management may be required.
Manufacturer Type Description
EV-T1G3K-1AC32A-7,5M6,0ESBK01
Preview
International product number
4055626676470
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
IEC 62196-2, SAE J1772
Nominal current
32 A
nominal voltage
250 V
Current type
AC single phase
length of the cable
7.500 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 1
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626676470
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 1 vehicle charging inlets, with protective cap, with locking option for padlock, Type 1, IEC 62196-2, SAE J1772, housing: black, gray, PHOENIX CONTACT logo, cable: 7.5 m, black, straight, NOTE: Cable management may be required.
Product type
EV-T1G3K-1AC32A-7,5M6,0ESBK01
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD