??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Weidmüller
Opis
1052680000 - ZTA ZDK 2.5/ZA
Lista materiałowa
Weidmueller 1052680000
Preview
Manufacturer Product ID
1052680000
Manufacturer Type Description
ZTA ZDK 2.5/ZA
Description short
Zacisk pomiarowy (terminal) 1.5 mm², 6 A
Description long
Adapter testowy do pomiarów na terminalach.
GTIN-Code
4032248847907
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Grid dimensions
5.100 mm
tackable possible
Yes
Pole number
1
color
black
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Mass
0.019 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Pobierz modele CAD