??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1052467 - SAC-12P-MS/ 0,5-35T SH SCO
Bill of material
PHOENIX CONTACT 1052467
Product number of the Manufacturer
1052467
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 12-position, PUR/PVC, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 0.5 m
Manufacturer Type Description
SAC-12P-MS/ 0,5-35T SH SCO
International product number
4055626676081
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
81
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
12
Without halogens
No
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-5 °C
min. permissible cable outside temperature, fixed laid
-30 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.140 mm^2
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.500 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626676081
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 12-position, PUR/PVC, black RAL 9005, shielded, Plug straight M12 SPEEDCON, coding: A, on free cable end, cable length: 0.5 m
Product type
SAC-12P-MS/ 0,5-35T SH SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part