??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1052444 - EV-T2HPCC-DC400A-5,0M50ECBK11S
Bill of material
PHOENIX CONTACT 1052444
Product number of the Manufacturer
1052444
Short Description
DC charging cable
Long Description
CHARX connect professional, HPC DC charging cable, with cooled vehicle charging connector and cooled cable, for charging electric vehicles (EV) with direct current (DC), with replaceable mating face frame, with replaceable mating face frame and replaceable DC power contacts, with straight panel feed-through, with digital temperature sensors, HPC CCS type 2, IEC 62196-3-1, HPC-Line, PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
EV-T2HPCC-DC400A-5,0M50ECBK11S
International product number
4055626675275
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Application standards
IEC 62196-3-1
Nominal current
400 A
nominal voltage
1000 V
Current type
DC
length of the cable
5 m
Charging mode
Mode 4
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626675275
Manufacturer product designation
DC charging cable
Manufacturer product description
CHARX connect professional, HPC DC charging cable, with cooled vehicle charging connector and cooled cable, for charging electric vehicles (EV) with direct current (DC), with replaceable mating face frame, with replaceable mating face frame and replaceable DC power contacts, with straight panel feed-through, with digital temperature sensors, HPC CCS type 2, IEC 62196-3-1, HPC-Line, PHOENIX CONTACT logo, cable: 5 m, black, straight
Product type
EV-T2HPCC-DC400A-5,0M50ECBK11S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей