??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1052035 - PV-FT-CM-C-6-500-RD-SP10-00
Bill of material
PHOENIX CONTACT 1052035
Product number of the Manufacturer
1052035
Short Description
Device connector front mounting
Long Description
Device connector front mounting, Range of articles: Sunclix, housing material: PPE, color: black, min. conductor cross section: 6 mm², Connection method: Crimp, Contact connection type: Pin, cable length: 500
Manufacturer Type Description
PV-FT-CM-C-6-500-RD-SP10-00
Preview
International product number
4055626674469
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
GTIN
4055626674469
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, Range of articles: Sunclix, housing material: PPE, color: black, min. conductor cross section: 6 mm², Connection method: Crimp, Contact connection type: Pin, cable length: 500
Manufacturer product family
Sunclix
Product type
PV-FT-CM-C-6-500-RD-SP10-00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1000
Quantity Scale
50
Customs tariff number
85359000
Country of origin
DE
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作