??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1051993 - B-STIFT
Bill of material
PHOENIX CONTACT 1051993
Product number of the Manufacturer
1051993
Short Description
Marker pen
Long Description
Marker pen, for manual labeling of unprinted Zack strips, smear-proof and waterproof, line thickness 0.5 mm
Manufacturer Type Description
B-STIFT
Preview
International product number
4017918016296
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Weight of the individual packaging
13.500 g
Foil weight portion of the individual packaging
5 g
Cardboard weight portion of the individual packaging
8.500 g
Polystyrene weight portion of the individual packaging
0 g
Net weight
8.960 g
GTIN
4017918016296
Manufacturer product designation
Marker pen
Manufacturer product description
Marker pen, for manual labeling of unprinted Zack strips, smear-proof and waterproof, line thickness 0.5 mm
Product type
B-STIFT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
96082000
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции