??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1051940000 - ZP 4/1AN ZA
Bill of material
Weidmueller 1051940000
Preview
Product number of the Manufacturer
1051940000
Manufacturer Type Description
ZP 4/1AN ZA
Short Description
Plug (terminal) Tension-clamp connection, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248804832
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.007 kg
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Сваляне на CAD модели