??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1051910000 - ZP 4/1AN ZA O.RA
Bill of material
Weidmueller 1051910000
Preview
Product number of the Manufacturer
1051910000
Manufacturer Type Description
ZP 4/1AN ZA O.RA
Short Description
Plug (terminal) Tension-clamp connection, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248804658
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.006 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models