??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1051869-1
Bill of material
1051869-1
Part Number
1051869-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1051869-1
TE Internal Description
2032 5026 02
Alias #
2032-5026-02
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Jack
Compatible with RF Cable Type
RG 196
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
O-Ring
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
Ferrule Material
Copper
Crimp Type
Hex
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
36.5 mm [ 1.437 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
12 GHz
Packaging Method
Carton
Dielectric Material
TFE Fluorocarbon
Additional Features
Shrink Tubing
Previews
3D
2D
Stáhnout CAD model