??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1051762-1
Bill of material
1051762-1
Part Number
1051762-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1051762-1
TE Internal Description
2031 8009 92
Mil-Spec
M3901255-3009
Alias #
2031-8009-92
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 142, RG 223, RG 58
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Interfacial Seal
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
Ferrule Material
Copper Alloy
Ferrule Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Copper Alloy
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Solder
Mating Retention Type
Safety Wire Holes
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Product Length
33 mm [ 1.3 in ]
RF Connector Mated Outer Diameter
8.99 mm [ .354 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
12.4 GHz
Packaging Method
Package
Dielectric Material
PTFE
Military Category
A
Coupling Nut Base Material
Stainless Steel
Coupling Nut Plating Finish
Passivated
Grade
Military
Previews
3D
2D
Download CAD models