??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1051691 - EV-T1HPCC-DC400A-5,0M50ECBK11L
Bill of material
PHOENIX CONTACT 1051691
Product number of the Manufacturer
1051691
Short Description
DC charging cable
Long Description
CHARX connect professional, HPC DC charging cable, with cooled vehicle charging connector and cooled cable, for charging electric vehicles (EV) with direct current (DC), with charging connector holder, with replaceable mating face frame, with left-hand angled panel feed-through, with digital temperature sensors, HPC CCS type 1, SAE J1772, IEC 62196-3-1, HPC-Line, PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
EV-T1HPCC-DC400A-5,0M50ECBK11L
Preview
International product number
4055626672878
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Application standards
SAE J1772, IEC 62196-3-1
Nominal current
400 A
nominal voltage
1000 V
Current type
DC
length of the cable
5 m
Charging mode
Mode 4
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626672878
Manufacturer product designation
DC charging cable
Manufacturer product description
CHARX connect professional, HPC DC charging cable, with cooled vehicle charging connector and cooled cable, for charging electric vehicles (EV) with direct current (DC), with charging connector holder, with replaceable mating face frame, with left-hand angled panel feed-through, with digital temperature sensors, HPC CCS type 1, SAE J1772, IEC 62196-3-1, HPC-Line, PHOENIX CONTACT logo, cable: 5 m, black, straight
Product type
EV-T1HPCC-DC400A-5,0M50ECBK11L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part