??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1050903-1
Bill of material
1050903-1
Part Number
1050903-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1050903-1
TE Internal Description
2002 7188 02
Alias #
2002-7188-02
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Jack
Compatible with RF Cable Type
RG 174, RG 188, RG 316
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold over Copper
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Clamp
RF Connector Coupling Mechanism
Retractable Collar
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Screw
Detent
Without
Product Length
17.78 mm [ .7 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Previews
3D
2D
Download CAD models