??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050804 - SAC-5P-M12MS/5,0-PUR/M12FS VA
Bill of material
PHOENIX CONTACT 1050804
Product number of the Manufacturer
1050804
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 5 m, High-grade steel knurl
Manufacturer Type Description
SAC-5P-M12MS/5,0-PUR/M12FS VA
International product number
4055626670355
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
5
Without halogens
Yes
Coding (head 1)
A-coded
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
black-gray RAL 7021
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626670355
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 5 m, High-grade steel knurl
Product type
SAC-5P-M12MS/5,0-PUR/M12FS VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part