??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1050770 - PV-C1M-C-HSG
Bill of material
PHOENIX CONTACT 1050770
Product number of the Manufacturer
1050770
Short Description
Photovoltaic connector
Long Description
Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Type of contact: Pin, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Manufacturer Type Description
PV-C1M-C-HSG
Preview
International product number
4055626670218
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626670218
Manufacturer product designation
Photovoltaic connector
Manufacturer product description
Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Type of contact: Pin, min. cable diameter: 5 mm, max. cable diameter: 8 mm
Manufacturer product family
Sunclix
Product type
PV-C1M-C-HSG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models